(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Light Ceiling Screw - Trumpet Head (Dry Wall) with Phillips Head【200-1,000 Pieces Per Package】 (KTBGPDW-STU-M3.5-28)

Light Ceiling Screw - Trumpet Head (Dry Wall) with Phillips Head KTBGPDW-STU-M3.5-28
  • Volume Discount

[Material] Steel SUS410
[Surface treatment] None, bright chromate plating, painting, coating

Part Number

Configured Part Number is shown.

KTBGPDW-STU-M3.5-28

Part Number
KTBGPDW-STU-M3.5-28
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Nominal of Thread (M) Length Surface Treatment Surface Treatment (Details)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

3.528Bright Chromate PlatingBright Chromate Plating

Loading...

  1. 1

Basic Information

Types A thin metal sheet Material Steel Mounting Hole Shape Phillips
Sales Unit Box/package Detailed Shape Rap

Additional Products in this Category

Tech Support