(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Wire Clip, Stainless Steel【1-10 Pieces Per Package】

Part Number

Configured Part Number is shown.

Part Number
MFNT-SUS-M1.5
MFNT-SUS-M2
MFNT-SUS-M3
MFNT-SUS-M4
MFNT-SUS-M5
MFNT-SUS-M6
MFNT-SUS-M8
MFNT-SUS-M9
MFNT-SUS-M10
MFNT-SUS-M12
MFNT-SUS-M14
MFNT-SUS-M16
MFNT-SUS-M19
MFNT-SUS-M22
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Nominal Thread Size (M) Nominal of Thread (M) Height
(mm)
D
(mm)
A
(mm)
B
(mm)
H
(mm)
T
(mm)
W1
(mm)
W2
(mm)
Twist Diameter
(mm)
Rope Diameter Used
(mm)
weight
(g)
1 Piece(s)Available

8 Days or more

101.51.5151.510107.5924.5M21.53
1 Piece(s)Available

8 Days or more

1022172.51414.511.51036.5M3210
1 Piece(s)Available

8 Days or more

1033212.5161512.7133.58.5M3311
1 Piece(s)Available

8 Days or more

1044233.5191814144.510.5M4419
1 Piece(s)Available

8 Days or more

1055284.5222015155.512M5526
1 Piece(s)Available

8 Days or more

1066345.3272217.5196.514M6642
1 Piece(s)Available

8 Days or more

1088437.1342820.7238.517.5M8883
1 Piece(s)Available

8 Days or more

1099539403122.3309.521M109128
1 Piece(s)Available

8 Days or more

10101052943.534.523.73310.521M1010155
1 Piece(s)Available

8 Days or more

1012126310.6503927.5331225.6M1212235
1 Piece(s)Available

8 Days or more

1014146810.6524531371328.6M1214285

10 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016168012.6604835411730M1416408

6 Pieces Per Package

1 Pack(s)Available

17 Days or more

1019198512.6625339472035M1419478
1 Piece(s)Available

8 Days or more

1022229614726246572341W5/822720
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSCompatible Nominal Thread Size (M) Nominal of Thread (M) Height
(mm)
D
(mm)
A
(mm)
B
(mm)
H
(mm)
T
(mm)
W1
(mm)
W2
(mm)
Twist Diameter
(mm)
Rope Diameter Used
(mm)
weight
(g)

Loading...

  1. 1

Basic Information

Material Stainless Steel Surface Treatment No

Additional Products in this Category

Tech Support