(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Cover Cap for Nuts, CVNT-PLTG【1-100 Pieces Per Package】

Accessories - Cover Cap for Nuts, CVNT-PLTG
  • Volume Discount

[Materials] Soft Polyvinyl Chloride
[Surface treatment] Ivory paint, gray paint, white paint, black paint
[Nominal Thread (M)] 6 8 10 12 16 20 22 24 30 36 42 48
[Thread (inch)] 1/2 3/8 5/16
[Height (mm)] 22 25 26 33 41 50 62 74 89 115 131 136
[Color] Ivory Gray White Black
[Sales unit] Low Quantity (Available for Purchase from 1pc) Box and Pkg.

Part Number

Configured Part Number is shown.

Part Number
CVNT-PLTBS-M20-40
CVNT-PLTBS-M24-48
CVNT-PLTBS-M42-78
CVNT-PLTBS-M48-88
CVNT-PLTBS-W3/8-22
CVNT-PLTG-M12-26
CVNT-PLTG-M16-32
CVNT-PLTG-M22-44
CVNT-PLTG-M24-48
CVNT-PLTI-M10-22
CVNT-PLTI-M12-26
CVNT-PLTI-M16-32
CVNT-PLTI-M20-40
CVNT-PLTI-M22-44
CVNT-PLTW-M12-26
CVNT-PLTW-M16-32
CVNT-PLTW-M20-40
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Nominal Thread Size (M) Compatible Nominal Thread Size (Inch) Surface Treatment Nominal of Thread (M) Nominal of Thread (inch) Height
(mm)
Color Sales Unit
1 Piece(s)Available

8 Days or more

20--20-50BlackLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

24--24-74BlackLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

42--42-131BlackLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

48--48-136BlackLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

-3/8Black Paint-3/826BlackLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

12--12-33GrayLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

16--16-41GrayLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

22--22-62GrayLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

24--24-74GrayLow Quantity Available beginning with 1 pc.

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10--10-26IvoryBox/package
1 Piece(s)Available

8 Days or more

12--12-33IvoryLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

16--16-41IvoryLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

20--20-50IvoryLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

22--22-62IvoryLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

12--12-33WhiteLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

16--16-41WhiteLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

20--20-50WhiteLow Quantity Available beginning with 1 pc.
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Nominal Thread Size (M) Compatible Nominal Thread Size (Inch) Surface Treatment Nominal of Thread (M) Nominal of Thread (inch) Height
(mm)
Color Sales Unit

Loading...

  1. 1

Basic Information

Material Soft Vinyl Chloride

Additional Products in this Category

Tech Support