(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Cover Cap for Hex Head Screws【1-200 Pieces Per Package】

Accessories - Cover Cap for Hex Head Screws
  • Volume Discount

[Materials] Soft Polyvinyl Chloride
[Nominal Thread (M)] 6 8 10 12 16 20 22 24 30 36 42
[Height (mm)] 5 6.5 8 10 13 16 18 19 24 29 34
[Color] Ivory Gray White Black
[Sales unit] Low Quantity (Available for Purchase from 1pc) Box and Pkg.

Part Number

Configured Part Number is shown.

Part Number
CVNT-STTG-M6-10
CVNT-STTG-M8-13
CVNT-STTI-M8-13
CVNT-STTW-M6-10
CVNT-STTW-M10-17
CVNT-STTW-M12-19
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Nominal Thread Size (M) Nominal of Thread (M) Height
(mm)
Color Sales Unit

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

665GrayBox/package

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

886.5GrayBox/package

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

886.5IvoryBox/package

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

665WhiteBox/package
1 Piece(s)Available

8 Days or more

10108WhiteLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

121210WhiteLow Quantity Available beginning with 1 pc.
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Compatible Nominal Thread Size (M) Nominal of Thread (M) Height
(mm)
Color Sales Unit

Loading...

  1. 1

Basic Information

Material Soft Vinyl Chloride

Additional Products in this Category

Tech Support