(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sealing Washer - Space Saving, S1 Series (Part Numbers)

Sealing Washer - Space Saving, S1 Series
  • Volume Discount

[Product Specifications]
・[Materials] Steel, Stainless steel
[Inner diameter d (mm)] 2.8 3.8 4.8 5.8 7.8 9.8 11.8 13.8 15.8 17.8 19.8 21.75 23.75 24.75 27.75 29.75 35.75 37.75 41.7 47.7
[Nominal Thread (M)] 2.6 3 4 5 6 8 10 12 14 16 18 20 22 24 25 28 30 36 38 42 48
[Thickness t (mm)] 1.2 1.6 2
[Outer diameter (mm)] 10 11 12 13 16 18

Part Number

Configured Part Number is shown.

WSPKS1MK-SUS-M4

Part Number
WSPKS1MK-SUS-M4
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No3.841.2Low Quantity Available beginning with 1 pc.[Not Provided] No9.2

Loading...

  1. 1

Basic Information

Types (Applications) For fluids Type Seal Washer

Please check the type/dimensions/specifications of the part WSPKS1MK-SUS-M4 in the Sealing Washer - Space Saving, S1 Series series.

Products like this...

Part Number
WSPKS1MK-ST-M16
WSPKS1MK-ST-M18
WSPKS1MK-ST-M22
WSPKS1MK-SUS-M5
WSPKS1MK-SUS-M6
WSPKS1MK-SUS-M8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

9 Days or more

10[Steel] Steel[Not Provided] Fabric15.8161.2Low Quantity Available beginning with 1 pc.[Not Provided] Fabric22.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric17.8181.2Low Quantity Available beginning with 1 pc.[Not Provided] Fabric24.5
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] Fabric21.75221.6Low Quantity Available beginning with 1 pc.[Not Provided] Fabric30
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No4.851.2Low Quantity Available beginning with 1 pc.[Not Provided] No10
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No5.861.2Low Quantity Available beginning with 1 pc.[Not Provided] No11
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No7.881.2Low Quantity Available beginning with 1 pc.[Not Provided] No13.5

Additional Products in this Category

Tech Support