(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Split Lock Washer - Special-Sized, No. 2【1-60,000 Pieces Per Package】 (Part Numbers)

Split Lock Washer - Special-Sized, No. 2
  • Volume Discount

By inserting it between bolts and nuts when tightening, it has the effect of preventing loosening, preventing sinking into parts, improving airtightness and stabilizing the seating surface.

Part Number

Configured Part Number is shown.

WSP2TM-316L-M22

Part Number
WSP2TM-316L-M22
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No22.522-5.6Low Quantity Available beginning with 1 pc.316L Stainless Steel[Not Provided] No37.7

Loading...

  1. 1

Basic Information

Types (Applications) Spring Washer Type Spring Washer Type, Spring Washers Standard

Please check the type/dimensions/specifications of the part WSP2TM-316L-M22 in the Split Lock Washer - Special-Sized, No. 2 series.

Products like this...

Part Number
WSP2TM-316L-M16
WSP2TM-316L-M18
WSP2TM-316L-M2
WSP2TM-316L-M24
WSP2TM-316L-M27
WSP2TM-316L-M3
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thread Nominal (inch) Thickness T
(mm)
Sales Unit Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No16.216-4Low Quantity Available beginning with 1 pc.316L Stainless Steel[Not Provided] No28
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No18.218-4.6Low Quantity Available beginning with 1 pc.316L Stainless Steel[Not Provided] No31
1 Piece(s)

14 Days or more

10Stainless Steel[Not Provided] No2.12-0.5Low Quantity Available beginning with 1 pc.316L Stainless Steel[Not Provided] No4.4
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No24.524-5.9Low Quantity Available beginning with 1 pc.316L Stainless Steel[Not Provided] No40.3
1 Piece(s)Available

9 Days or more

10Stainless Steel[Not Provided] No27.527-6.8Low Quantity Available beginning with 1 pc.316L Stainless Steel[Not Provided] No45.3
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No3.13-0.7Low Quantity Available beginning with 1 pc.316L Stainless Steel[Not Provided] No5.9

Additional Products in this Category

Tech Support