(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Mirror Mount Nut (A)

Mirror Mount Nut (A)
  • Volume Discount

[Nominal designation of screw thread (M)] 11
[Material] Stainless steel
[Surface treatment] None screw thread
[Type] Metric coarse
[Sales unit] Sold separately (can be purchased as a single unit)
[Surface treatment] (details) none
[Height (mm)] 6.5
[Pitch] 1.0 dihedral width (B) 13

Part Number

Configured Part Number is shown.

FRN-SUS-A11

Part Number
FRN-SUS-A11
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 11 Material Stainless Steel Surface Treatment No
Thread ridge type Metric coarse Sales Unit Low Quantity (can be purchased from one) Surface Treatment (Details) No
Height(mm) 6.5 Pitch 1.0 Wrench Flats (B) 13

Please check the type/dimensions/specifications of the part FRN-SUS-A11 in the Mirror Mount Nut (A) series.

Additional Products in this Category

Tech Support