(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wing Nuts - Cold-Formed, Steel, Type 1, CHNH1【60 Pieces Per Package】

Wing Nuts - Cold-Formed, Steel, Type 1, CHNH1
  • Volume Discount

[Nominal designation of screw thread (M)] 12
[Material] Steel
[Surface treatment] None screw thread
[Type] Metric fine application / function hand tighten
[Sales unit] Boxes/pack
[Surface treatment] (details) none hex nut standard 1 type
[Pitch] 1.5

Part Number

Configured Part Number is shown.

CHNH1-ST-MS12

Part Number
CHNH1-ST-MS12
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

10

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 12 Material Steel Surface Treatment Fabric
Thread Type Metric fine Applications, Functions Hand tightening Sales Unit Box/package
Surface Treatment (Details) Fabric Hex Nut Type A Type Pitch 1.5

Additional Products in this Category

Tech Support