(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wing Nuts - Cold-Formed, Steel, Chromate Coated, CHNH【1-250 Pieces Per Package】

Wing Nuts - Cold-Formed, Steel, Chromate Coated, CHNH
  • Volume Discount

•Shape: Wing Nut
•Material: Steel
•Nominal Of Thread M: 10
•Applications, Function: Hand Tightening
•Thread Type: Meter (Fine)

Part Number

Configured Part Number is shown.

Part Number
CHNH-ST3W-MS10
CHNH-STC-MS10
CHNH-STU-MS10
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSSurface Treatment Sales Unit Surface Treatment (Details)

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

10Trivalent ChromateBox/package[Trivalent Chromate] Trivalent White

250 Pieces Per Package

1 Pack(s)Available

8 Days or more

-Chromate PlatingBox/package[Chromate Plating] Chromate Plating
1 Piece(s)Available

8 Days or more

-Bright Chromate PlatingLow Quantity (can be purchased from one)Bright Chromate Plating

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 10 Material Steel Thread Type Metric fine
Applications, Functions Hand tightening D 36

Additional Products in this Category

Tech Support