(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wing Nuts - Steel/Stainless Steel, CHNS/CHON

Wing Nuts - Steel/Stainless Steel, CHNS/CHON
  • Volume Discount
  • Degreasing

•Applications, Function: Regular
•Thread Type: Metric Coarse
•Sale Unit: Low Quantity (Available beginning with 1 pc.)
•Thread Length ℓ (mm): 1

  • inCAD Components

(i)Caution

  • Please check the content on our website as the PDF does not contain the most up-to-date information.
Wing Bolts:Related Image
・Materials
■Wing Nuts
Type[ M ]Material[ S ]Surface Treatment
CHONSS Cold ForgingTrivalent Chromate
CHNS304 Stainless Steel Equivalent-

Specifications

Part Number
CHON4
■Wing Nuts
Part NumberPA (Min.)(B)C (Min.)DH
TypeM
CHON30.57.563178
40.7983.62111
50.8983.62111
61.011.3104.82613
81.2513.3125.83116
101.516.3146.73618
121.75211584723
Part NumberPA (Min.)(B)C (Min.)DH
TypeM
CHNS
(Stainless Steel)
30.57.543179
40.78642111
50.88642111
61.01074.52713
81.25131063116
101.5161693618
121.75201694823

Part Number 

CAD Data download and 3D preview are not available because the part number has not yet been determined.

  • *In order to open the CAD Data download and 3D preview screen, the part number must be fixed.
  • Please confirm the part number from "Specification / Dimension"on the left side, and then perform the CAD Data Download / 3D Preview operation.
Loading...
Part Number
CHNS3
CHNS4
CHNS5
CHNS6
CHNS8
CHNS10
CHNS12
CHON3
CHON4
CHON5
CHON6
CHON8
CHON10
CHON12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Material Surface Treatment Pitch
(mm)
1 Piece(s)Available

8 Days or more

103Stainless SteelNo0.5
1 Piece(s)Available

8 Days or more

104Stainless SteelNo0.7
1 Piece(s)Available

8 Days or more

105Stainless SteelNo0.8
1 Piece(s)Available

8 Days or more

106Stainless SteelNo1
1 Piece(s)Available

8 Days or more

108Stainless SteelNo1.25
1 Piece(s)Available

8 Days or more

1010Stainless SteelNo1.5
1 Piece(s)Available

8 Days or more

1012Stainless SteelNo1.75
1 Piece(s)Available

8 Days or more

103SteelTrivalent Chromate0.5
1 Piece(s)Available

8 Days or more

104SteelTrivalent Chromate0.7
1 Piece(s)Available

8 Days or more

105SteelTrivalent Chromate0.8
1 Piece(s)Available

8 Days or more

106SteelTrivalent Chromate1
1 Piece(s)Available

8 Days or more

108SteelTrivalent Chromate1.25
1 Piece(s)Available

8 Days or more

1010SteelTrivalent Chromate1.5
1 Piece(s)Available

8 Days or more

1012SteelTrivalent Chromate1.75

Loading...

  1. 1
 

Basic Information

Thread Type Metric coarse Applications, Functions General Sales Unit Low Quantity Available beginning with 1 pc.
Thread Length ℓ(mm) 1

Additional Products in this Category

Complementary Products

Tech Support