(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Knob Caps.【100 Pieces Per Package】

Knob Caps.
  • Volume Discount

•Main Body Type: Round Shape
•Main Body Material: Steel
•Mounting Section Material: Others
•Round Shape Type: Cylindrical Shape
•Side Machined: Knurling

Part Number

Configured Part Number is shown.

KNOBRW-ST-M4-13

Part Number
KNOBRW-ST-M4-13
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHS

Loading...

  1. 1

Basic Information

Main Body, Type Round shape Round Shape, Type Cylindrical Shape Additional Function No
Mounting Section Type Female Thread Main Body Material Steel Main Body, Surface Treatment No
Mounting Section, Material Others Mounting Section, Surface Treatment No Main Body, O.D. D(φ) 13
Side Machined Knurling Main Body, Height t(mm) 5.5 Mounting Section, Dia. d(φ) M4
Sales Unit Box/package

Please check the type/dimensions/specifications of the part KNOBRW-ST-M4-13 in the Knob Caps. series.

Additional Products in this Category

Tech Support