(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

New Auto Joint, AP Type, Socket

New Auto Joint, AP Type, Socket
  • Volume Discount

A lightweight, small, high-flow rate fluid fitting. For use with semiconductor-related equipment, pneumatic equipment, hydraulic equipment, scientific instrumentation, measuring equipment, and fittings for air, water, oil and gas.

PDF

Part Number

Configured Part Number is shown.

Part Number
AP-10SF
AP-10SM
AP-12SF
AP-12SM
APV-10SF
APV-10SM
APV-12SF
APV-12SH
APV-12SM
APVC-10SF
APVC-10SH
APVC-10SM
APVC-12SF
APVC-12SH
APVC-12SM
APVC-20SF
APVC-30SF
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStructure of Valve Types of connection parts Type of Connection Thread T Minimum Sectional Area
(mm2)
Size Flow rate type
1 Piece(s)Available

8 Days or more

10[Dual Passage Opening] Double passages opening type[Tapped Type] Female ThreadRc1/851.510Standard
1 Piece(s)Available

8 Days or more

10[Dual Passage Opening] Double passages opening type[Threaded Type] Male threadR1/823.710Standard
1 Piece(s)Available

8 Days or more

10[Dual Passage Opening] Double passages opening type[Tapped Type] Female ThreadRc1/451.512Standard
1 Piece(s)Available

8 Days or more

10[Dual Passage Opening] Double passages opening type[Threaded Type] Male threadR1/444.212Standard
1 Piece(s)Available

8 Days or more

10[Single Passage Opening Closing Type] Single Passage Opening Closing Type[Tapped Type] Female ThreadRc1/821.310Standard
1 Piece(s)Available

8 Days or more

10[Single Passage Opening Closing Type] Single Passage Opening Closing Type[Threaded Type] Male threadR1/819.610Standard
1 Piece(s)Available

8 Days or more

10[Single Passage Opening Closing Type] Single Passage Opening Closing Type[Tapped Type] Female ThreadRc1/421.312Standard
1 Piece(s)Available

8 Days or more

10[Single Passage Opening Closing Type] Single Passage Opening Closing Type[For Hose Mounting] Hose-15.812Standard
1 Piece(s)Available

8 Days or more

10[Single Passage Opening Closing Type] Single Passage Opening Closing Type[Threaded Type] Male threadR1/421.312Standard
1 Piece(s)Available

9 Days or more

10[Dual Passage Opening Closing Type] Double passages opening closing type[Tapped Type] Female ThreadRc1/821.310Standard
1 Piece(s)Available

9 Days or more

10[Dual Passage Opening Closing Type] Double passages opening closing type[For Hose Mounting] Hose-710Standard
1 Piece(s)Available

9 Days or more

10[Dual Passage Opening Closing Type] Double passages opening closing type[Threaded Type] Male threadR1/819.610Standard
1 Piece(s)Available

8 Days or more

10[Dual Passage Opening Closing Type] Double passages opening closing type[Tapped Type] Female ThreadRc1/421.312Standard
1 Piece(s)Available

8 Days or more

10[Dual Passage Opening Closing Type] Double passages opening closing type[For Hose Mounting] Hose-15.812Standard
1 Piece(s)Available

8 Days or more

10[Dual Passage Opening Closing Type] Double passages opening closing type[Threaded Type] Male threadR1/421.312Standard
1 Piece(s)Available

10 Days or more

10[Dual Passage Opening Closing Type] Double passages opening closing type[Tapped Type] Female ThreadRc1/439.320High Flow Rate
1 Piece(s)Available

10 Days or more

10[Dual Passage Opening Closing Type] Double passages opening closing type[Tapped Type] Female ThreadRc3/839.330High Flow Rate
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStructure of Valve Types of connection parts Type of Connection Thread T Minimum Sectional Area
(mm2)
Size Flow rate type

Loading...

  1. 1

Basic Information

Types Standard Body Material Brass Chrome Plating Seal Material NBR Nitrile Rubber
Applicable Fluids Water / Air Plug (Male) / Socket (Female) Socket (female) Operating Environment/Applications Standard
Max. Operating Pressure(MPa) 0.98 Pressure Resistance(MPa) 1.47

Additional Products in this Category

Tech Support