(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A lightweight, small, high-flow rate fluid fitting. For use with semiconductor-related equipment, pneumatic equipment, hydraulic equipment, scientific instrumentation, measuring equipment, and fittings for air, water, oil and gas.
Part Number |
---|
AP-10PF |
Loading...
Types | Standard | Body Material | Brass Chrome Plating | Seal Material | No |
---|---|---|---|---|---|
Applicable Fluids | Water / Air | Plug (Male) / Socket (Female) | Plug (Male) | Operating Environment/Applications | Standard |
Max. Operating Pressure(MPa) | 0.98 | Pressure Resistance(MPa) | 1.47 |
Please check the type/dimensions/specifications of the part AP-10PF in the New Auto Joint, AP Type, Plug series.
Part Number |
---|
AP-10PH |
AP-10PM |
AP-12PF |
AP-12PH |
AP-12PM |
APVC-10PF |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy