(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Internal-Tooth Lock Washer - AW Series

Internal-Tooth Lock Washer - AW Series
  • Volume Discount

[Internal diameters d (mm)] 3, 4, 5, 6, 8, 10, 12, 20
[Thread sizes (M)] 3, 4, 5, 6, 8, 10
[Materials] Steel, phosphor bronze
[Internal diameters d (mm)] 2.7, 3.2, 3.7, 4.3, 4.8, 5.3, 6.4, 7.4, 8.4, 10.5, 12.5, 14.5, 16.5, 19, 21, 23, 25
[Thread sizes (M)] 2.5, 3, 3.5, 4, 4.5, 5, 6, 7, 8, 10, 12, 14, 16, 18, 20, 22, 24
[Thicknesses t (mm)] 0.3, 0.45, 0.5, 0.6, 0.8, 0.9, 1, 1.2, 1.4, 1.6
[Materials] Steel S65C
[External diameters D (mm)] 5.7, 6.5, 7.5, 8.5, 9.5, 10

Part Number

Configured Part Number is shown.

Part Number
AW-2.5-3W
AW-3-3W
AW-3.5-3W
AW-4-3W
AW-4.5-3W
AW-5-3W
AW-6-3W
AW-7-3W
AW-8-3W
AW-10-3W
AW-12-3W
AW-14-3W
AW-16-3W
AW-18-3W
AW-20-3W
AW-22-3W
AW-24-3W
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSI.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
O.D. D
(mm)
1 Piece(s)Available

8 Days or more

102.72.50.35.7
1 Piece(s)Available

8 Days or more

103.230.456.5
1 Piece(s)Available

8 Days or more

103.73.50.457.5
1 Piece(s)Available

8 Days or more

104.340.458.5
1 Piece(s)Available

8 Days or more

104.84.50.59.5
1 Piece(s)Available

8 Days or more

105.350.610
1 Piece(s)Available

8 Days or more

106.460.611
1 Piece(s)Available

8 Days or more

107.470.813
1 Piece(s)Available

8 Days or more

108.480.815
1 Piece(s)Available

10 Days or more

1010.5100.918
1 Piece(s)Available

10 Days or more

1012.5120.919.5
1 Piece(s)Available

8 Days or more

1014.514123
1 Piece(s)Available

16 Days or more

1016.5161.226
1 Piece(s)Available

Same day

Stock

1019181.229
1 Piece(s)Available

8 Days or more

1021201.432
1 Piece(s)Available

8 Days or more

1023221.435
1 Piece(s)Available

8 Days or more

1025241.638

Loading...

  1. 1

Basic Information

Type Toothed washer, chrysanthemum shape Material Steel Surface Treatment Trivalent Chromate
Sales Unit Low Quantity Available beginning with 1 pc. Material: Steel S65C Surface Treatment (Details) Trivalent White
Type, Toothed Washer Internal Teeth Profile

Additional Products in this Category

Tech Support