(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

External-Tooth Lock Washer

External-Tooth Lock Washer
  • Volume Discount

Tooth protruding in outside diameter side are in combination with things like flat washers, which can prevent rattling and loosening of the screw.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
126020126026
126020126030
126020126035
126020126040
126020126045
126020126050
126020126060
126020126080
126020126100
126020126120
126020126140
126020126160
126703026026
126703026030
126703026050
126703026060
126703026080
126703026100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D. D
(mm)
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo2.82.60.3-304 Stainless SteelGloss finishing5.8
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo3.230.45-304 Stainless SteelGloss finishing6.5
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo3.73.50.45-304 Stainless SteelGloss finishing7.5
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo4.340.45-304 Stainless SteelGloss finishing8.5
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo4.84.50.5-304 Stainless SteelGloss finishing9.5
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo5.350.6-304 Stainless SteelGloss finishing10
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo6.460.6-304 Stainless SteelGloss finishing11
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo8.480.8-304 Stainless SteelGloss finishing15
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo10.5100.9-304 Stainless SteelGloss finishing18
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo12.5121-304 Stainless SteelGloss finishing21
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo14.5141-304 Stainless SteelGloss finishing23
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Phosphor bronzeNo16.5161.2-304 Stainless SteelGloss finishing26
1 Piece(s)

8 Days or more

10[Steel] SteelTrivalent Chromate2.82.60.3Spring Steel-Trivalent Chromate5.8
1 Piece(s)

8 Days or more

10[Steel] SteelTrivalent Chromate3.230.45Spring Steel-Trivalent Chromate6.5
1 Piece(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate5.350.6Spring Steel-Trivalent Chromate10
1 Piece(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate6.460.6Spring Steel-Trivalent Chromate11
1 Piece(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate8.480.8Spring Steel-Trivalent Chromate15
1 Piece(s)Available

8 Days or more

10[Steel] SteelTrivalent Chromate10.5100.9Spring Steel-Trivalent Chromate18

Loading...

  1. 1

Basic Information

Types (Applications) Loosening prevention Type Toothed washer, chrysanthemum shape Sales Unit Low Quantity Available beginning with 1 pc.
Type, Toothed Washer Outside Tooth Profile

Additional Products in this Category

Tech Support