(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sensor Bracket: Single Plate Type L Type for Proximity Sensors (screw type)

Sensor Bracket: Single Plate Type L Type for Proximity Sensors (screw type)
  • Volume Discount

Sensor bracket, single plate type, L-shaped, for proximity sensor (screw type). Material / surface treatment: selectable from stainless steel or steel / cathodic electrodeposition coating: black.

PDF

Part Number

Configured Part Number is shown.

Part Number
FS05LT010-S
FS05LT010-Z
FS05LT012-S
FS05LT015-S
FS05LT015-Z
FS05LT017-S
FS05LT020-S
FS05LT020-Z
FS05LT022-S
FS05LT025-S
FS05LT027-S
FS05LT030-S
FS05LT032-S
FS05LT035-S
FS05LT037-S
FS05LT040-S
FS08LT015-S
FS08LT015-Z
FS08LT017-S
FS08LT020-S
FS08LT020-Z
FS08LT022-S
FS08LT025-S
FS08LT025-Z
FS08LT027-S
FS08LT030-S
FS08LT030-Z
FS08LT032-S
FS08LT035-S
FS08LT035-Z
FS08LT037-S
FS08LT040-S
FS08LT045-S
FS08LT050-S
FS08LT060-S
FS12LT020-S
FS12LT020-Z
FS12LT022-S
FS12LT025-S
FS12LT025-Z
FS12LT027-S
FS12LT030-S
FS12LT030-Z
FS12LT032-S
FS12LT035-S
FS12LT035-Z
FS12LT037-S
FS12LT040-S
FS12LT040-Z
FS12LT045-S
FS12LT050-S
FS12LT060-S
FS12LT070-S
FS12LT080-S
FS12LT090-S
FS12LT100-S
FS18LT025-S
FS18LT025-Z
FS18LT030-S
FS18LT030-Z
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Width W
(mm)
Plate Thickness
(mm)
Reference dimension A/A1
(mm)
Compatible sensor size Length L
(mm)
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo161.510M516
1 Piece(s)Available

8 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black162.010M516
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo161.512.5M518.5
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo161.515M521
1 Piece(s)Available

12 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black162.015M521
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo161.517.5M523.5
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo161.520M526
1 Piece(s)Available

12 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black162.020M526
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo161.522.5M528.5
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo161.525M531
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo161.527.5M533.5
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo161.530M536
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo161.532.5M538.5
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo161.535M541
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo161.537.5M543.5
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo161.540M546
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo222.015M824
1 Piece(s)Available

12 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black222.315M824
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo222.017.5M826.5
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo222.020M829
1 Piece(s)Available

12 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black222.320M829
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo222.022.5M831.5
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo222.025M834
1 Piece(s)Available

12 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black222.325M834
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo222.027.5M836.5
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo222.030M839
1 Piece(s)Available

8 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black222.330M839
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo222.032.5M841.5
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo222.035M844
1 Piece(s)Available

12 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black222.335M844
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo222.037.5M846.5
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo222.040M849
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo222.045M854
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo222.050M859
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo222.060M869
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo302.520M1232
1 Piece(s)Available

8 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black302.620M1232
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo302.522.5M1234.5
1 Piece(s)Available

11 Days or more

10304 Stainless SteelNo302.525M1237
1 Piece(s)Available

12 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black302.625M1237
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo302.527.5M1239.5
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo302.530M1242
1 Piece(s)Available

12 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black302.630M1242
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo302.532.5M1244.5
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo302.535M1247
1 Piece(s)Available

12 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black302.635M1247
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo302.537.5M1249.5
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo302.540M1252
1 Piece(s)Available

12 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black302.640M1252
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo302.545M1257
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo302.550M1262
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo302.560M1272
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo302.570M1282
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo302.580M1292
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo302.590M12102
1 Piece(s)Available

12 Days or more

10304 Stainless SteelNo302.5100M12112
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo442.525M1841
1 Piece(s)Available

8 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black442.625M1841
1 Piece(s)Available

8 Days or more

10304 Stainless SteelNo442.530M1846
1 Piece(s)Available

8 Days or more

10Low Carbon SteelCathodic electrodeposition coating: Black442.630M1846
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Width W
(mm)
Plate Thickness
(mm)
Reference dimension A/A1
(mm)
Compatible sensor size Length L
(mm)

Loading...

Additional Products in this Category

Tech Support