(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Type HD (High Rigidity) Type

Sensor Bracket, Single Plate Type, for Proximity Sensor (Screw Type) L Type HD (High Rigidity) Type
  • Volume Discount

•Material: SPHC
•Surface Treatment: Cathodic electrodeposition coating: Black

PDF

Part Number
FS08LT030-G
FS12LT030-G
FS12LT030-H
FS12LT040-G
FS12LT040-H
FS12LT050-G
FS12LT050-H
FS18LT030-G
FS18LT030-H
FS18LT040-G
FS18LT040-H
FS18LT050-G
FS18LT050-H
FS18LT060-H
FS30LT040-G
FS30LT040-H
FS30LT050-G
FS30LT050-H
FS30LT060-G
FS30LT060-H
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSWidth W
(mm)
Plate Thickness
(mm)
Reference dimension A/A1
(mm)
Compatible sensor size Length L
(mm)
1 Piece(s)Available

11 Days or more

10404.530M839
1 Piece(s)Available

11 Days or more

10404.530M1242
1 Piece(s)Available

11 Days or more

10406.030M1242
1 Piece(s)Available

11 Days or more

10404.540M1252
1 Piece(s)Available

11 Days or more

10406.040M1252
1 Piece(s)Available

11 Days or more

10404.550M1262
1 Piece(s)Available

11 Days or more

10406.050M1262
1 Piece(s)Available

11 Days or more

10404.530M1846
1 Piece(s)Available

11 Days or more

10406.030M1846
1 Piece(s)Available

11 Days or more

10404.540M1856
1 Piece(s)Available

11 Days or more

10406.040M1856
1 Piece(s)Available

11 Days or more

10404.550M1866
1 Piece(s)Available

11 Days or more

10406.050M1866
1 Piece(s)Available

11 Days or more

10406.060M1876
1 Piece(s)Available

11 Days or more

10504.540M3062
1 Piece(s)Available

11 Days or more

10506.040M3062
1 Piece(s)Available

11 Days or more

10504.550M3072
1 Piece(s)Available

11 Days or more

10506.050M3072
1 Piece(s)Available

11 Days or more

10504.560M3082
1 Piece(s)Available

11 Days or more

10506.060M3082

Loading...

  1. 1
 

Basic Information

Material SPHC Surface Treatment Cathodic electrodeposition coating: Black

Additional Products in this Category

Tech Support