(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bondwell Washer, Black Rubber

Bondwell Washer, Black Rubber
  • Volume Discount

Effective in preventing rainwater from infiltrating the screw hole. Washer with sealing rubber that combines excellent watertightness and long-term corrosion resistance.

Part Number

Configured Part Number is shown.

Part Number
BW-STBG-D4-12
BW-STBG-D5-13
BW-STBG-D6-16
BW-SUSBG-D4-12
BW-SUSBG-D5-13
BW-SUSBG-D6-16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial I.D. d
(mm)
Material: Stainless Steel O.D.
(mm)
1 Piece(s)Available

8 Days or more

-[Steel] Steel4-12
1 Piece(s)Available

8 Days or more

-[Steel] Steel5-13
1 Piece(s)Available

8 Days or more

-[Steel] Steel6-16
1 Piece(s)Available

8 Days or more

10Stainless Steel4[304 Stainless Steel] 304 Stainless Steel12
1 Piece(s)Available

8 Days or more

10Stainless Steel5[304 Stainless Steel] 304 Stainless Steel13
1 Piece(s)Available

8 Days or more

10Stainless Steel6[304 Stainless Steel] 304 Stainless Steel16
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial I.D. d
(mm)
Material: Stainless Steel O.D.
(mm)

Loading...

  1. 1

Basic Information

Type Seal Washer Surface Treatment No Thickness T(mm) 3
Sales Unit Low Quantity Available beginning with 1 pc. Surface Treatment (Details) No

Additional Products in this Category

Tech Support