(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Plastic Screws - Slotted Set Screw, PC

Plastic Screws - Slotted Set Screw, PC
  • Volume Discount

[Materials] Polycarbonate
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Resin
[Materials] PC (Polycarbonate)
[Color] Clear
[Nominal Thread (M)] 3 4 6
[Length L (mm)] 4 6

Part Number

Configured Part Number is shown.

Part Number
NJ-PC-M3-4
NJ-PC-M4-6
NJ-PC-M6-6
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Color
1 Piece(s)Available

8 Days or more

1034Transparency
1 Piece(s)Available

8 Days or more

1046Transparency
1 Piece(s)Available

8 Days or more

1066Black

Loading...

  1. 1

Basic Information

Material Polycarbonate Resin Sales Unit Low Quantity Available beginning with 1 pc. Plastic Material PC (Polycarbonate)

Additional Products in this Category

Tech Support