(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Gray Cover Cap for Bolts, Washer Compatible

Accessories - Gray Cover Cap for Bolts, Washer Compatible
  • Volume Discount

•Material: Soft Vinyl Chloride
•Surface Treatment: Gray Paint
•Sale Unit: Low Quantity Available beginning with 1 pc.
•Color: Gray

Part Number

Configured Part Number is shown.

Part Number
CVBTGR-PL-M6
CVBTGR-PL-M8
CVBTGR-PL-M10
CVBTGR-PL-M12
CVBTGR-PL-M16
CVBTGR-PL-M20
CVBTGR-PL-M22
CVBTGR-PL-M24
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Nominal Thread Size (M) Nominal of Thread (M)
1 Piece(s)Available

8 Days or more

66
1 Piece(s)Available

8 Days or more

88
1 Piece(s)Available

8 Days or more

1010
1 Piece(s)Available

8 Days or more

1212
1 Piece(s)Available

8 Days or more

1616
1 Piece(s)Available

8 Days or more

2020
1 Piece(s)Available

8 Days or more

2222
1 Piece(s)Available

8 Days or more

2424
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Nominal Thread Size (M) Nominal of Thread (M)

Loading...

  1. 1

Basic Information

Material Soft Vinyl Chloride Surface Treatment Gray Paint Color Gray
Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support