(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

DS Bit

DS Bit
  • Volume Discount

DS (diamond recess special) tip tool that keeps tools from rising.

Part Number

Configured Part Number is shown.

Part Number
BI-ST-M20-25
BI-ST-M20-45
BI-ST-M20-65
BI-ST-M25-25
BI-ST-M25-45
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSTool Size (Nominal/Inch) Nominal Dimension of Wrench L or B
(mm)
1 Piece(s)Available

8 Days or more

10202025
1 Piece(s)Available

8 Days or more

10202045
1 Piece(s)Available

8 Days or more

10202065
1 Piece(s)Available

8 Days or more

10252525
1 Piece(s)Available

8 Days or more

10252545

Loading...

  1. 1

Basic Information

Material Steel Surface Treatment No Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support