(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Accessories - Gray Cover Cap for Pan Head Screws

Accessories - Gray Cover Cap for Pan Head Screws
  • Volume Discount

Head cap for self-drill screws that can be used for corrosion resistance after screwing as well as color matching purpose.

Part Number

Configured Part Number is shown.

Part Number
CPNHGR-PL-M4-14.6
CPNHGR-PL-M5-18
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Nominal Thread Size (M) Nominal of Thread (M) Length
(mm)
Height
(mm)
1 Piece(s)Available

8 Days or more

4414.65.6
1 Piece(s)Available

8 Days or more

55186
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Compatible Nominal Thread Size (M) Nominal of Thread (M) Length
(mm)
Height
(mm)

Loading...

  1. 1

Basic Information

Material Resin Surface Treatment No Color Gray
Sales Unit Low Quantity Available beginning with 1 pc.

Additional Products in this Category

Tech Support