(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Head cap for self-drill screws that can be used for corrosion resistance after screwing as well as color matching purpose.
Part Number
Configured Part Number is shown.
CPNHBE-PL-M4-14.6
Compatible Nominal Thread Size (M) | 4 | Material | Resin |
---|---|---|---|
Surface Treatment | No | Nominal of Thread (M) | 4 |
Length(mm) | 14.6 | Height(mm) | 5.6 |
Color | Beige | Sales Unit | Low Quantity Available beginning with 1 pc. |
Compatible Nominal Thread Size (M) | 4 | Material | Resin | Surface Treatment | No |
---|---|---|---|---|---|
Nominal of Thread (M) | 4 | Length(mm) | 14.6 | Height(mm) | 5.6 |
Color | Beige | Sales Unit | Low Quantity Available beginning with 1 pc. |
Please check the type/dimensions/specifications of the part CPNHBE-PL-M4-14.6 in the Accessories - Beige Cover Cap for Pan Head Screws series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy