(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Conical Washer - Special-Sized【1-1,000 Pieces Per Package】

Conical Washer - Special-Sized
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, bright chromate plating, chromate plating

Part Number

Configured Part Number is shown.

Part Number
WRSX-STC-M6
WRSX-STU-M6
WRSX-SUS-M6
WRSX-SUS-M8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) O.D.
(mm)

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate Plating661Box/packageLow Carbon Steel-[Chromate Plating] Chromate Plating20

1,000 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelBright Chromate Plating661Box/packageLow Carbon Steel-Bright Chromate Plating20
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No6.561.5Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No30
1 Piece(s)Available

8 Days or more

10Stainless Steel[Not Provided] No8.581.6Low Quantity Available beginning with 1 pc.-[304 Stainless Steel] 304 Stainless Steel[Not Provided] No40

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Rosette Washer

Additional Products in this Category

Tech Support