(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Square Washer - Special-Sized【1-800 Pieces Per Package】 (Part Numbers)

Square Washer - Special-Sized
  • Volume Discount

[Materials] Steel, Stainless steel
[Surface treatment] None, trivalent chromate, bright chromate plating, zinc plating, chromate plating

Part Number

Configured Part Number is shown.

WSQX-STC-M18X60-6

Part Number
WSQX-STC-M18X60-6
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) Size

20 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate Plating18186Box/packageLow Carbon Steel-[Chromate Plating] Chromate Plating60

Loading...

  1. 1

Basic Information

Types (Applications) Special Configurations Type Square Washer

Please check the type/dimensions/specifications of the part WSQX-STC-M18X60-6 in the Square Washer - Special-Sized series.

Products like this...

Part Number
WSQX-ST-M11X40-3.2
WSQX-ST-M11X50-3.2
WSQX-ST-M11X70-4.5
WSQX-STC-M20X56-3.2
WSQX-STC-M22X60-3.2
WSQX-STC-M5X17-1.2
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment I.D. d
(mm)
Thread Nominal (M) Thickness T
(mm)
Sales Unit Material: Steel Material: Stainless Steel Surface Treatment (Details) Size

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] No11113.2Box/packageLow Carbon Steel-[Not Provided] No40

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] No11113.2Box/packageLow Carbon Steel-[Not Provided] No50
1 Piece(s)Available

8 Days or more

10[Steel] Steel[Not Provided] No11114.5Low Quantity Available beginning with 1 pc.Low Carbon Steel-[Not Provided] No70

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate Plating20203.2Box/packageLow Carbon Steel-[Chromate Plating] Chromate Plating56

30 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate Plating22223.2Box/packageLow Carbon Steel-[Chromate Plating] Chromate Plating60

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelChromate Plating5.351.2Box/packageLow Carbon Steel-[Chromate Plating] Chromate Plating17

Additional Products in this Category

Tech Support