(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Shape: Other Screws
•Thread Type: Metric (Fine)
•Unit of Sale: Box, Pack
•Pitch (mm): 1.25
•Screw Type: Fully Threaded
Part Number
Configured Part Number is shown.
Part Number |
---|
SPNFLH-ST3W-MS10-20 |
SPNFLH-ST3W-MS10-25 |
SPNFLH-ST3W-MS10-30 |
SPNFLH-ST-MS10-20 |
SPNFLH-ST-MS10-25 |
SPNFLH-ST-MS10-30 |
SPNFLH-ST-MS10-35 |
SPNFLH-ST-MS10-40 |
SPNFLH-STC-MS10-20 |
SPNFLH-STU-MS10-20 |
Part Number |
---|
Loading...
Thread Size (M) | 10 | Details of Shape | Flat | Mounting Hole Shape | No |
---|---|---|---|---|---|
Basic Shape | Other screws | Material | Steel | Thread Type | Metric fine |
Tip Shape | Flat End | Unit of Sale | Box/package | Pitch(mm) | 1.25 |
Screw Type | Complete thread |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy