(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Thread ridge type] Self-tapping Screws
[Nominal Thread (M)] 4
[Length L (mm)] 70
[Detailed shape] Pan
[Mounting hole dimensions] Cross/straight slot
[Basic shape] Standard (Round)
[Materials] Stainless steel
[Surface treatment] None
[Tip shape] Flanged Solid
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Screw
[Length (mm)] 50
Part Number
Configured Part Number is shown.
CSBPNNBRPG40-SUS-TP4-70
Thread ridge Type | Self Tapping Screws | Nominal of Thread (M) | 4 | Length L (mm) | 70 |
---|---|---|---|---|---|
Detailed Shape | Pan | Mounting Hole Shape | Phillips or Flathead | Basic Shape | Standard (Round) |
Material | Stainless Steel | Surface Treatment | No | Tip shape | Flanged Solid |
Sales Unit | Low Quantity (can be purchased from one) | Thread Length(mm) | 50 |
Please check the type/dimensions/specifications of the part CSBPNNBRPG40-SUS-TP4-70 in the Self Tapping Screws - Pan Head, Combination Phillips/Slotted, Cross/Straight Recessed, Type 2, BPR Shape, G=40 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy