(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Self Tapping Screws - Pan Head, Combination Phillips/Slotted, Cross/Straight Recessed, Type 2, BPR Shape, G=30

Self Tapping Screws - Pan Head, Combination Phillips/Slotted, Cross/Straight Recessed, Type 2, BPR Shape, G=30
  • Volume Discount

The guide portion has a 30mm tip (G=30), so the effective portion of the screw is for deep use.

Part Number

Configured Part Number is shown.

Part Number
CSBPNNBRPG30-SUS-TP4-55
CSBPNNBRPG30-SUS-TP4-60
CSBPNNBRPG30-SUS-TP4.5-60
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Thread Length
(mm)
1 Piece(s)Available

8 Days or more

1045535
1 Piece(s)Available

8 Days or more

1046040
1 Piece(s)Available

8 Days or more

104.56040

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Detailed Shape Pan Mounting Hole Shape Phillips or Flathead
Basic Shape Standard (Round) Material Stainless Steel Surface Treatment No
Tip shape Flanged Solid Sales Unit Low Quantity (can be purchased from one)

Additional Products in this Category

Tech Support