(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Self Tapping Screws - Small Truss Head, Phillips Drive, Type 2, BRP Shape【1-500 Pieces Per Package】 (Part Numbers)

Self Tapping Screws - Small Truss Head, Phillips Drive, Type 2, BRP Shape
  • Volume Discount

[Thread ridge type] Self-tapping Screws
[Nominal Thread (M)] 4
[Detailed shape] Truss
[Mounting hole dimensions] Phillips
[Basic shape] Standard (Round)
[Materials] Stainless steel
[Surface treatment] None
[Tip shape] Flanged Solid
[Length L (mm)] 20 25 30 40 45 50 55 60
[Sales unit] Minimum Quantity (Available for Purchase from 1 pc) Box and Pkg.

Part Number

Configured Part Number is shown.

Part Number
CSPTRN-SUS-TP4-20
CSPTRN-SUS-TP4-25
CSPTRN-SUS-TP4-30
CSPTRN-SUS-TP4-40
CSPTRN-SUS-TP4-45
CSPTRN-SUS-TP4-55
CSPTRN-SUS-TP4-60
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Sales Unit
1 Piece(s)Available

9 Days or more

1020Low Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1025Low Quantity (can be purchased from one)
1 Piece(s)Available

9 Days or more

1030Low Quantity (can be purchased from one)

500 Pieces Per Package

1 Pack(s)Available

9 Days or more

1040Box/package

400 Pieces Per Package

1 Pack(s)Available

9 Days or more

1045Box/package

300 Pieces Per Package

1 Pack(s)Available

9 Days or more

1055Box/package
1 Piece(s)Available

9 Days or more

1060Low Quantity (can be purchased from one)

Loading...

  1. 1

Basic Information

Thread ridge Type Self Tapping Screws Nominal of Thread (M) 4 Detailed Shape Truss
Mounting Hole Shape Phillips Basic Shape Standard (Round) Material Stainless Steel
Surface Treatment No Tip shape Flanged Solid

Additional Products in this Category

Tech Support