(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Head Screw with Spring and Large Flat Washer - M6, Phillips【1-500 Pieces Per Package】 (Part Numbers)

Hex Head Screw with Spring and Large Flat Washer - M6, Phillips
  • Volume Discount

[Product Specifications]
[Material] Steel, Stainless steel
[Nominal Size] M6
[Surface Treatment] None, trivalent white, chromate plating
PD = 3 (Spring Washer and Large Flat Washer)

Part Number

Configured Part Number is shown.

Part Number
HXPHND-ST3W-M6-16
HXPHND-STC-M6-12
HXPHND-STC-M6-16
HXPHND-STC-M6-20
HXPHND-STC-M6-25
HXPHND-STC-M6-30
HXPHND-SUS-M6-15
HXPHND-SUS-M6-20
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Material Surface Treatment Sales Unit

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

1016[Steel] Steel[Trivalent Chromate] Trivalent WhiteBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-12[Steel] Steel[Chromate Plating] Chromate PlatingBox/package

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-16[Steel] Steel[Chromate Plating] Chromate PlatingBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20[Steel] Steel[Chromate Plating] Chromate PlatingBox/package

400 Pieces Per Package

1 Pack(s)Available

8 Days or more

-25[Steel] Steel[Chromate Plating] Chromate PlatingBox/package

350 Pieces Per Package

1 Pack(s)Available

8 Days or more

-30[Steel] Steel[Chromate Plating] Chromate PlatingBox/package
1 Piece(s)Available

8 Days or more

1015[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.
1 Piece(s)Available

8 Days or more

1020[Stainless Steel] Stainless Steel[No] NoLow Quantity Available beginning with 1 pc.

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 6 Pitch(mm) 1 Detailed Shape Standard
Mounting Hole Shape Phillips Basic Shape Hex Thread ridge Type Metric coarse
Tip shape Flat End Additional Shapes Washer Included

Additional Products in this Category

Tech Support