(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Captive Screws - Pan Head, Phillips Drive【1-800 Pieces Per Package】

Captive Screws - Pan Head, Phillips Drive
  • Volume Discount

[Product Specifications]
・Drive Type: Phillps
・Size: M5
・Thread Length: 5mm
・Material: Stainless Steel, Steel

Part Number

Configured Part Number is shown.

Part Number
CSPPNHAF-ST3B-M5-15
CSPPNHAF-ST3B-M5-20
CSPPNHAF-ST3B-M5-25
CSPPNHAF-ST3W-M5-15
CSPPNHAF-ST3W-M5-20
CSPPNHAF-ST3W-M5-25
CSPPNHAF-STU-M5-15
CSPPNHAF-STU-M5-20
CSPPNHAF-STU-M5-25
CSPPNHAF-SUS-M5-15
CSPPNHAF-SUS-M5-20
CSPPNHAF-SUSTBS-M5-15
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSLength L (mm) Material Surface Treatment Sales Unit

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015Steel[Trivalent Chromate] Trivalent BlackBox/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020Steel[Trivalent Chromate] Trivalent BlackBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

1025Steel[Trivalent Chromate] Trivalent WhiteBox/package
1 Piece(s)Available

8 Days or more

1015Steel[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

1020Steel[Trivalent Chromate] Trivalent WhiteBox/package
1 Piece(s)Available

8 Days or more

1025Steel[Trivalent Chromate] Trivalent WhiteLow Quantity (can be purchased from one)

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

-15SteelBright Chromate PlatingBox/package

600 Pieces Per Package

1 Pack(s)Available

8 Days or more

-20SteelBright Chromate PlatingBox/package

500 Pieces Per Package

1 Pack(s)Available

8 Days or more

-25SteelBright Chromate PlatingBox/package
1 Piece(s)Available

8 Days or more

1015Stainless SteelNoLow Quantity (can be purchased from one)
1 Piece(s)Available

8 Days or more

1020Stainless SteelNoLow Quantity (can be purchased from one)

800 Pieces Per Package

1 Pack(s)Available

8 Days or more

1015Stainless SteelBlack PaintBox/package

Loading...

  1. 1

Basic Information

Nominal of Thread (M) 5 Mounting Hole Shape Phillips Detailed Shape Pan
Thread ridge Type Metric coarse Tip shape Flat End Additional Shapes Standard
Basic Shape Standard (Round) Application Fall Prevention Thread Length(mm) 5

Additional Products in this Category

Tech Support