(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Wing Nuts - Cold-Formed, Steel/Stainless Steel, Whitworth, Type 1, CHN1T【1-200 Pieces Per Package】

Wing Nuts - Cold-Formed, Steel/Stainless Steel, Whitworth, Type 1, CHN1T
  • Volume Discount

•Shape: Wing Nut
•Hex Nut Type: Class 1
•Applications, Function: Regular
•Thread Type: Whit Coarse

Part Number

Configured Part Number is shown.

Part Number
CHN1T-ST-W3/8
CHN1T-ST-W5/8
CHN1T-ST-W5/16
CHN1T-STU-W1/2
CHN1T-STU-W3/4
CHN1T-SUS-W1
CHN1T-SUS-W1/2
CHN1T-SUS-W3/8
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details)

100 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] FabricBox/package3/8[Not Provided] Fabric

40 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] FabricBox/package5/8[Not Provided] Fabric

200 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Steel] Steel[Not Provided] FabricBox/package5/16[Not Provided] Fabric

60 Pieces Per Package

1 Pack(s)Available

17 Days or more

-[Steel] SteelBright Chromate PlatingBox/package1/2Bright Chromate Plating

15 Pieces Per Package

1 Pack(s)Available

8 Days or more

-[Steel] SteelBright Chromate PlatingBox/package3/4Bright Chromate Plating

10 Pieces Per Package

1 Pack(s)Available

17 Days or more

10[Stainless Steel] Stainless Steel[Not Provided] NoBox/package1[Not Provided] No

60 Pieces Per Package

1 Pack(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[Not Provided] NoBox/package1/2[Not Provided] No
1 Piece(s)Available

8 Days or more

10[Stainless Steel] Stainless Steel[Not Provided] NoLow Quantity (can be purchased from one)3/8[Not Provided] No
Part Number
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSMaterial Surface Treatment Sales Unit Nominal of Thread (inch) Surface Treatment (Details)

Loading...

  1. 1

Basic Information

Thread Type Whitworth Coarse Applications, Functions Standard Hex Nut Type A Type

Additional Products in this Category

Tech Support