(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Polypropylene Hex Nut

Polypropylene Hex Nut
  • Volume Discount

•Shape: Hex nut
•Hex Nut Standard: A Type
•Material: Polypropylene
•Application/Function: Standard
•Thread Ridge Type: Metric coarse

Part Number

Configured Part Number is shown.

Part Number
HNT1-PP-M4
HNT1-PP-M5
HNT1-PP-M12
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Height
(mm)
1 Piece(s)Available

8 Days or more

1043.2
1 Piece(s)Available

8 Days or more

1054
1 Piece(s)Available

8 Days or more

101210

Loading...

  1. 1

Basic Information

Basic Shape Hex nut Material Polypropylene Surface Treatment No
Thread ridge type Metric coarse Application / function Standard Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No Hex nut standard A Type

Additional Products in this Category

Tech Support