(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Polyacetal Butterfly Nut

Polyacetal Butterfly Nut
  • Volume Discount

•Shape: Wing Nut
•Hex Nut Standard: A Type
•Material: Polyacetal
•Application/Function: Standard
•Thread Ridge Type: Metric coarse

Part Number
CHN1-POM-M4
CHN1-POM-M5
CHN1-POM-M6
CHN1-POM-M8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Height
(mm)
1 Piece(s)Available

8 Days or more

10410
1 Piece(s)Available

8 Days or more

10512
1 Piece(s)Available

8 Days or more

10616
1 Piece(s)Available

8 Days or more

10820

Loading...

  1. 1

Basic Information

Basic Shape Wing Nut Material Polyacetal Surface Treatment No
Thread ridge type Metric coarse Application / function Standard Sales Unit Low Quantity (can be purchased from one)
Surface Treatment (Details) No Hex nut standard A Type

Additional Products in this Category

Tech Support