(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slim Head/Screw, Six-lobed

Slim Head/Screw, Six-lobed
  • Volume Discount

•Shape: Standard
•Thread Type: Metric Coarse
•Unit of Sale: Individually Sold (Min. 1 pc)
•Application: Tamper Proof
•Mounting Hole Shape: Hexalobular socket

PDF

Part Number

Configured Part Number is shown.

Part Number
SH010203A2
SH010204A2
SH010205A2
SH010206A2
SH010208A2
SH010210A2
SH010212A2
SH010305A2
SH010305NI
SH010306A2
SH010306BNI
SH010306NI
SH010308A2
SH010308BNI
SH010308NI
SH010310A2
SH010310BNI
SH010310NI
SH010312A2
SH010316A2
SH010406A2
SH010406BNI
SH010406NI
SH010408A2
SH010408BNI
SH010408NI
SH010410A2
SH010410BNI
SH010410NI
SH010412A2
SH010412NI
SH010416A2
SH010416NI
SH010420A2
SH010425A2
SH010508A2
SH010508BNI
SH010508NI
SH010510A2
SH010510BNI
SH010510NI
SH010512A2
SH010512BNI
SH010512NI
SH010516A2
SH010516BNI
SH010516NI
SH010520A2
SH010525A2
SH010530A2
SH010608A2
SH010610A2
SH010612A2
SH010616A2
SH010620A2
SH010625A2
SH010630A2
SH010635A2
SH010640A2
SH012603A2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Pitch
(mm)
1 Piece(s)Available

8 Days or more

1023[Stainless Steel] Stainless Steel0.4
1 Piece(s)Available

8 Days or more

1024[Stainless Steel] Stainless Steel0.4
1 Piece(s)Available

8 Days or more

1025[Stainless Steel] Stainless Steel0.4
1 Piece(s)Available

8 Days or more

1026[Stainless Steel] Stainless Steel0.4
1 Piece(s)Available

8 Days or more

1028[Stainless Steel] Stainless Steel0.4
1 Piece(s)Available

8 Days or more

10210[Stainless Steel] Stainless Steel0.4
1 Piece(s)Available

8 Days or more

10212[Stainless Steel] Stainless Steel0.4
1 Piece(s)Available

8 Days or more

1035[Stainless Steel] Stainless Steel0.5
1 Piece(s)Available

8 Days or more

1035Iron0.5
1 Piece(s)Available

8 Days or more

1036[Stainless Steel] Stainless Steel0.5
1 Piece(s)Available

8 Days or more

1036Iron0.5
1 Piece(s)Available

8 Days or more

1036Iron0.5
1 Piece(s)Available

8 Days or more

1038[Stainless Steel] Stainless Steel0.5
1 Piece(s)Available

8 Days or more

1038Iron0.5
1 Piece(s)Available

8 Days or more

1038Iron0.5
1 Piece(s)Available

8 Days or more

10310[Stainless Steel] Stainless Steel0.5
1 Piece(s)Available

8 Days or more

10310Iron0.5
1 Piece(s)Available

8 Days or more

10310Iron0.5
1 Piece(s)Available

8 Days or more

10312[Stainless Steel] Stainless Steel0.5
1 Piece(s)Available

8 Days or more

10316[Stainless Steel] Stainless Steel0.5
1 Piece(s)Available

8 Days or more

1046[Stainless Steel] Stainless Steel0.7
1 Piece(s)Available

8 Days or more

1046Iron0.7
1 Piece(s)Available

8 Days or more

1046Iron0.7
1 Piece(s)Available

8 Days or more

1048[Stainless Steel] Stainless Steel0.7
1 Piece(s)Available

8 Days or more

1048Iron0.7
1 Piece(s)Available

8 Days or more

1048Iron0.7
1 Piece(s)Available

8 Days or more

10410[Stainless Steel] Stainless Steel0.7
1 Piece(s)Available

8 Days or more

10410Iron0.7
1 Piece(s)Available

9 Days or more

10410Iron0.7
1 Piece(s)Available

8 Days or more

10412[Stainless Steel] Stainless Steel0.7
1 Piece(s)Available

8 Days or more

10412Iron0.7
1 Piece(s)Available

8 Days or more

10416[Stainless Steel] Stainless Steel0.7
1 Piece(s)Available

8 Days or more

10416Iron0.7
1 Piece(s)Available

8 Days or more

10420[Stainless Steel] Stainless Steel0.7
1 Piece(s)Available

8 Days or more

10425[Stainless Steel] Stainless Steel0.7
1 Piece(s)Available

8 Days or more

1058[Stainless Steel] Stainless Steel0.8
1 Piece(s)Available

8 Days or more

1058Iron0.8
1 Piece(s)Available

8 Days or more

1058Iron0.8
1 Piece(s)Available

8 Days or more

10510[Stainless Steel] Stainless Steel0.8
1 Piece(s)Available

8 Days or more

10510Iron0.8
1 Piece(s)Available

8 Days or more

10510Iron0.8
1 Piece(s)Available

8 Days or more

10512[Stainless Steel] Stainless Steel0.8
1 Piece(s)Available

8 Days or more

10512Iron0.8
1 Piece(s)Available

8 Days or more

10512Iron0.8
1 Piece(s)Available

8 Days or more

10516[Stainless Steel] Stainless Steel0.8
1 Piece(s)Available

8 Days or more

10516Iron0.8
1 Piece(s)Available

8 Days or more

10516Iron0.8
1 Piece(s)Available

8 Days or more

10520[Stainless Steel] Stainless Steel0.8
1 Piece(s)Available

8 Days or more

10525[Stainless Steel] Stainless Steel0.8
1 Piece(s)Available

8 Days or more

10530[Stainless Steel] Stainless Steel0.8
1 Piece(s)Available

8 Days or more

1068[Stainless Steel] Stainless Steel1
1 Piece(s)Available

8 Days or more

10610[Stainless Steel] Stainless Steel1
1 Piece(s)Available

8 Days or more

10612[Stainless Steel] Stainless Steel1
1 Piece(s)Available

8 Days or more

10616[Stainless Steel] Stainless Steel1
1 Piece(s)Available

8 Days or more

10620[Stainless Steel] Stainless Steel1
1 Piece(s)Available

8 Days or more

10625[Stainless Steel] Stainless Steel1
1 Piece(s)Available

8 Days or more

10630[Stainless Steel] Stainless Steel1
1 Piece(s)Available

8 Days or more

10635[Stainless Steel] Stainless Steel1
1 Piece(s)Available

8 Days or more

10640[Stainless Steel] Stainless Steel1
1 Piece(s)Available

17 Days or more

102.63[Stainless Steel] Stainless Steel0.45
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNominal of Thread (M) Length L (mm) Material Pitch
(mm)

Loading...

Basic Information

Details of Shape Ultra Low Head Mounting Hole Shape Hexalobular socket Basic Shape Standard (Round)
Thread Type Metric coarse Tip Shape Flat End Additional Shapes Standard
Unit of Sale Low Quantity (can be purchased from one) Application Tamper-proof Screw Type Complete thread

Additional Products in this Category

Tech Support