(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

For Shim (Single Groove) Pillow Blocks for Shim & Spacer Bases

For Shim (Single Groove) Pillow Blocks for Shim & Spacer Bases
  • Volume Discount

•Sale Unit: A piece
For complete product overview and details on Rectangular Shim - Steel, Stainless Steel, or Brass, 1 Slot see the sections below:

Part Number

Configured Part Number is shown.

Part Number
PB204005
PB204010
PB204020
PB204050
PB204100
PB205005
PB205010
PB205020
PB205050
PB205100
PB206005
PB206010
PB206020
PB206050
PB206100
PB207005
PB207010
PB207020
PB207050
PB207100
PB208005
PB208010
PB208020
PB208050
PB208100
PB209005
PB209010
PB209020
PB209050
PB209100
PB210005
PB210010
PB210020
PB210050
PB210100
PBA204005
PBA204010
PBA204020
PBA204050
PBA204100
PBA205005
PBA205010
PBA205020
PBA205050
PBA205100
PBA206005
PBA206010
PBA206020
PBA206050
PBA206100
PBA207005
PBA207010
PBA207020
PBA207050
PBA207100
PBA208005
PBA208010
PBA208020
PBA208050
PBA208100
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Plate Thickness T
(mm)
Applicable Pillow Block Width
(mm)
Height H
(mm)
Groove width G
(mm)
Slot Depth b
(mm)
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.05UCP-20438421326
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.1UCP-20438421326
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.2UCP-20438421326
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.5UCP-20438421326
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)1UCP-20438421326
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.05UCP-20538421325
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.1UCP-20538421325
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.2UCP-20538421325
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.5UCP-20538421325
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)1UCP-20538421325
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.05UCP-20648541732
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.1UCP-20648541732
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.2UCP-20648541732
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.5UCP-20648541732
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)1UCP-20648541732
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.05UCP-20748541734
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.1UCP-20748541734
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.2UCP-20748541734
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.5UCP-20748541734
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)1UCP-20748541734
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.05UCP-20854581735
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.1UCP-20854581735
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.2UCP-20854581735
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.5UCP-20854581735
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)1UCP-20854581735
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.05UCP-20954601738
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.1UCP-20954601738
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.2UCP-20954601738
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.5UCP-20954601738
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)1UCP-20954601738
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.05UCP-21060652042
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.1UCP-21060652042
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.2UCP-21060652042
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.5UCP-21060652042
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)1UCP-21060652042
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.05UCPA-204,UCUP-20440271315
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.1UCPA-204,UCUP-20440271315
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.2UCPA-204,UCUP-20440271315
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.5UCPA-204,UCUP-20440271315
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)1UCPA-204,UCUP-20440271315
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.05UCPA-205,UCUP-20545301316
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.1UCPA-205,UCUP-20545301316
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.2UCPA-205,UCUP-20545301316
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.5UCPA-205,UCUP-20545301316
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)1UCPA-205,UCUP-20545301316
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.05UCPA-206,UCUP-20650361722
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.1UCPA-206,UCUP-20650361722
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.2UCPA-206,UCUP-20650361722
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.5UCPA-206,UCUP-20650361722
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)1UCPA-206,UCUP-20650361722
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.05UCPA-207,UCUP-20755411726
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.1UCPA-207,UCUP-20755411726
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.2UCPA-207,UCUP-20755411726
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.5UCPA-207,UCUP-20755411726
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)1UCPA-207,UCUP-20755411726
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.05UCPA-208,UCUP-20858411725
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.1UCPA-208,UCUP-20858411725
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.2UCPA-208,UCUP-20858411725
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)0.5UCPA-208,UCUP-20858411725
1 Piece(s)Available

11 Days or more

10Brass (C2680P or C2801P)1UCPA-208,UCUP-20858411725
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial Plate Thickness T
(mm)
Applicable Pillow Block Width
(mm)
Height H
(mm)
Groove width G
(mm)
Slot Depth b
(mm)

Loading...

Basic Information

Sales Unit A piece

Additional Products in this Category

Tech Support