(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Material: 304H Stainless Steel
Part Number
Configured Part Number is shown.
Type | [ M ]Material | [ H ]Hardness | [ T ]Tolerance by Thickness | |||||
For Motor Base | For Pillow Block | 0.05 | 0.1 | 0.2 | 0.5 | 1.0 | ||
PACK-CIMMS | PACK-CIMSS | 304H Stainless Steel | 370~430HV | ±0.005 | ±0.02 | ±0.03 | ±0.04 | ±0.05 |
Part Number | - | T |
PACK-CIMMS2009 | - | 0.5 |
PACK-CIMSS204A | - | 0.1 |
Part Number | T | A | B | C | Q | D | E | |
Type | No. | |||||||
For Motor Base (304H Stainless Steel) PACK-CIMMS | 1035 | 0.05 0.1 0.2 0.5 1.0 | 10 | - | 5 | 3.5 | - | - |
1245 | 12 | - | 6 | 4.5 | - | - | ||
1455 | 14 | - | 7 | 5.5 | - | - | ||
1665 | 16 | - | 8 | 6.5 | - | - | ||
2009 | 20 | - | 10 | 9 | - | - | ||
3013 | 30 | - | 15 | 13 | - | - | ||
4312 | 43 | - | 22 | 12 | - | - | ||
4814 | 48 | - | 24 | 14 | - | - | ||
5314 | 53 | - | 27 | 14 | - | - | ||
6816 | 68 | - | 34 | 16 | - | - | ||
8320 | 83 | - | 42 | 20 | - | - | ||
9825 | 98 | - | 49 | 25 | - | - | ||
For Pillow Block (304H Stainless Steel) PACK-CIMSS | 10 | 16 | 17.5 | 10.5 | 7 | 7 | 2 | |
12 | 16 | 18 | 10.5 | 7 | 7 | 2.5 | ||
15 | 16 | 20 | 11.5 | 7 | 7 | 2.5 | ||
17 | 18 | 21 | 12 | 7 | 8 | 2.5 | ||
20 | 20 | 24.5 | 14.5 | 10 | 10 | 3 | ||
25 | 20 | 27.5 | 16.5 | 10 | 10 | 3 | ||
30 | 26 | 33 | 20 | 13 | 13 | 4 | ||
204A | 40 | 27 | 15 | 13 | - | - | ||
205A | 45 | 30 | 16 | 13 | - | - | ||
206A | 50 | 36 | 22 | 17 | - | - | ||
207A | 55 | 41 | 26 | 17 | - | - | ||
208A | 58 | 41 | 25 | 17 | - | - | ||
204 | 38 | 42 | 26 | 13 | - | - | ||
205 | 38 | 42 | 25 | 13 | - | - | ||
206 | 48 | 54 | 32 | 17 | - | - | ||
207 | 48 | 54 | 34 | 17 | - | - | ||
208 | 54 | 58 | 35 | 17 | - | - | ||
209 | 54 | 60 | 38 | 17 | - | - | ||
210 | 60 | 65 | 42 | 20 | - | - |
CAD Data download and 3D preview are not available because the part number has not yet been determined.
Loading...
Material | 304H Stainless Steel |
---|
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy