(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Shim for Shim & Spacer Bases (Single Groove), End Surface Laminated Type【10 Pieces Per Package】

Shim for Shim & Spacer Bases (Single Groove), End Surface Laminated Type
  • Volume Discount

•Material: Stainless Steel (304 Stainless Steel)
•Plate Thickness T (mm): 1.0 (0.1X10 sheets)
•Sale Unit: 10 Sheets in 1 Set

Part Number

Configured Part Number is shown.

Part Number
MSL43
MSL48
MSL53
MSL68
MSL83
MSL98
MSL118
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship RoHSWidth
(mm)
Height H
(mm)
Groove width G
(mm)
Slot Depth b
(mm)

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1043431222

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1048481424

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1053531427

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1068681634

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1083832042

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

1098982549

10 Pieces Per Package

1 Pack(s)Available

11 Days or more

101181183059

Loading...

  1. 1

Basic Information

Material Stainless Steel (304 Stainless Steel) Plate Thickness T(mm) 1.0 (0.1X10 sheets) Sales Unit 10 Sheets in 1 Set

Additional Products in this Category

Tech Support