(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - With die-cast aluminum alloy swivel plate, polyamide double wheels, without brake, 100X-N series (Ultra heavy load). (Part Numbers)

Casters - With die-cast aluminum alloy swivel plate, polyamide double wheels, without brake, 100X-N series (Ultra heavy load).
  • Volume Discount

•Metal Piece(Fittings etc.,) Material: Steel
•Mounting Hole Type: Round hole (four holes)
•Load Category: Ultra Heavy Load
•Wheel Material: Nylon
•Wheel Color: Gray

Part Number
105X-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
1 Piece(s)Available

16 Days or more

320.01~485.00392115646484846548878.5

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal / Dual Wheels Stopper No Wheel Material Polyamide Resin (Nylon 6)
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole
Load Category Ultra Heavy Load Wheel Color Gray Mounting Seat Thickness t(mm) 5

Please check the type/dimensions/specifications of the part 105X-N in the Casters - With die-cast aluminum alloy swivel plate, polyamide double wheels, without brake, 100X-N series (Ultra heavy load). series.

Products like this...

Part Number
104X-N
106X-N
107X-N
109X-N
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Turning Radius r
(mm)
Mounting Hole Diameter d
(mm)
1 Piece(s)Available

15 Days or more

220.01~320.00294100646484845039728.5
1 Piece(s)Available

10 Days or more

485.01~750.00490130787810010075489910.5
1 Piece(s)Available

8 Days or more

485.01~750.0058815078781001001005812210.5
1 Piece(s)Available

25 Days or more

750.01 or More78422090901101101505813610.5

Additional Products in this Category

Tech Support