(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Casters - Phenol with fixed cold-rolled steel plate, without brake, 600HB-P series (Heavy load). (Part Numbers)

Casters - Phenol with fixed cold-rolled steel plate, without brake, 600HB-P series (Heavy load).
  • Volume Discount

•Caster Type : Plate Type Fixed
•Wheel Material : Phenol
•Wheel Characteristics : Abrasion Resistance, Chemical Resistance, Gasoline Resistant(including Light Oil), Heat Resistance, Low Temp. Resistance, Oil Resistance
•Stopper : Not Provided
For complete product overview and details on Heavy Class, 600HB-P, Mounted Model for Weight, Roller Bearing Included, Special Synthetic Resin Wheels (Packing Caster) see the sections below:

Part Number

Configured Part Number is shown.

608HB-P

Part Number
608HB-P
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

16 Days or more

320.01~485.003431651126313586130423.2

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper No Wheel Material Phenol Resin
Wheel Characteristics Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance / Heat resistant / Cold Resistance Body Material Cold rolled steel plate (SPCC) Mounting Hole Type Round hole
Roller Bearing Available Mounting Hole Diameter d(mm) 10.5

Please check the type/dimensions/specifications of the part 608HB-P in the Casters - Phenol with fixed cold-rolled steel plate, without brake, 600HB-P series (Heavy load). series.

Products like this...

Part Number
607HB-P
609HB-P
Part NumberMinimum order quantityVolume DiscountDays to Ship Load Range
(daN)
Allowable Load
(daN)
Wheel mounting height H
(mm)
Mounting Hole Pitch Longitudinal direction P2
(mm)
Mounting Hole Pitch Transverse Direction P1
(mm)
Dimension (Length) L2
(mm)
Dimension (Width) L1
(mm)
Wheel Dia. D
(φ)
Wheel width W
(mm)
Mounting Seat Thickness t
(mm)
1 Piece(s)Available

10 Days or more

220.01~320.00254.81301035212372100382.9
1 Piece(s)Available

10 Days or more

320.01~485.004411871126313586150453.2

Additional Products in this Category

Tech Support