(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Casters - Turntable, HSG series (heavy loads).

Casters - Turntable, HSG series (heavy loads).
  • Volume Discount

Casters with swivel plate for heavy loads, load ranges from 220.01 to 320.00daN, with circular mounting holes. Wide range of configurable dimensions.

PDF

Part Number

Configured Part Number is shown.

Part Number
HSG-50GFB
HSG-50MC
HSG-50PB
HSG-65AU
HSG-65GNB
HSG-65MC
HSG-65PB
HSG-75AU
HSG-75GNB
HSG-75MC
HSG-75PB
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMounting Height H
(mm)
Wheel Material Wheel Dia. D
(φ)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category JAN code Ordering Code
1 Piece(s)Available

8 Days or more

1079[Nylon] Reinforced Nylon503849Medium Load--
1 Piece(s)Available

10 Days or more

1079[Engineering Plastics] MC Nylon503849Medium Load--
1 Piece(s)Available

10 Days or more

1079Phenol503849Medium Load--
1 Piece(s)Available

8 Days or more

-90[Urethane] Aluminum Foil Thermosetting Urethane Foam653857Heavy Load4580322260611440-5129
1 Piece(s)Available

17 Days or more

1090[Nylon] Reinforced Nylon654056Medium Load--
1 Piece(s)Available

10 Days or more

1090[Engineering Plastics] MC Nylon654056Medium Load--
1 Piece(s)Available

10 Days or more

1090Phenol654056Medium Load--
1 Piece(s)Available

8 Days or more

-100[Urethane] Aluminum Foil Thermosetting Urethane Foam753861Heavy Load4580322260628440-5137
1 Piece(s)Available

8 Days or more

10100[Nylon] Reinforced Nylon754061Medium Load--
1 Piece(s)Available

10 Days or more

10100[Engineering Plastics] MC Nylon754061Medium Load--
1 Piece(s)Available

10 Days or more

10100Phenol754061Medium Load--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper No Properties Low Floor Heavy Load
Load Range(daN) 220.01~320.00 Allowable Load(daN) 300 Wheel Characteristics No
Metal Piece(Fittings etc.,) Material Steel Mounting Hole Type Round hole Mounting Hole Pitch, Long Length Direction L1(mm) 63
Mounting Hole Pitch, Short Length Direction W1(mm) 63 Plate Length(mm) 82 Plate Width(mm) 82
Application Commercial Facilities Display / Factory facilities Wheel Bearings Presence

Additional Products in this Category

Tech Support