(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Metal Piece(Fittings etc.,) Material: Steel
•Mounting Hole Type: Round hole (four holes)
•Caster Type: Plate Type Swivel
•Wheel Material: Nylon
Part Number
Configured Part Number is shown.
105-N
Part Number |
---|
105-N |
Loading...
Caster Type | Plate Type Universal | Stopper | No | Wheel Material | Polyamide Resin (Nylon 6) |
---|---|---|---|---|---|
Wheel Characteristics | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance / Chemical Resistance | Body Material | Cold rolled steel plate (SPCC) | Mounting Hole Type | Round hole |
Please check the type/dimensions/specifications of the part 105-N in the Casters - Nylon with cold rolled steel swivel plate, without break, standard class, 100-N series. series.
Part Number |
---|
102-N |
103-N |
104-N |
106-N |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy