(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tees - High-Pressure, Bite Fitting, Male BSPT, KMC Series

Tees - High-Pressure, Bite Fitting, Male BSPT, KMC Series
  • Volume Discount

A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~). No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.

PDF

Part Number

Configured Part Number is shown.

KMC28-080E

 
Part Number
KMC28-080E
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

14 Days or more

Loading...

  1. 1

Basic Information

Material Carbon Steel Applicable Fluid Oil Max. Operating Pressure 28 - MPa
Operating Temperature Range -20::250°C Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow
Thread Size 1(mm) 28 Connection Thread Type R Types Fitting
Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general) Applicable Tube Size Type Steel pipe metric size
Tube Material Steel Thread Nominal 1B(25A) Applicable Pipe O.D. 1(mm) 28
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Please check the type/dimensions/specifications of the part KMC28-080E in the Tees - High-Pressure, Bite Fitting, Male BSPT, KMC Series series.

Additional Products in this Category

Tech Support