(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elbow - Stud Bolt, High-Pressure, Bite Fitting, Male BSPP, KMB Series (KMB08-020E)

Elbow - Stud Bolt, High-Pressure, Bite Fitting, Male BSPP, KMB Series KMB08-020E
  • Volume Discount

A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~). No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.

PDF

Part Number

Configured Part Number is shown.

KMB08-020E

 
Part Number
KMB08-020E
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure Thread Size 1
(inch)
Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal A 1 Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

21 Days or more

50 - MPa-8Steel pipe metric size1/4B(8A)-8

Loading...

  1. 1

Basic Information

Material Carbon Steel Applicable Fluid Oil Operating Temperature Range -20::250°C
Connection Type Pipe⇔Screw, plug-in type Connection Shape Elbow Types Fitting
Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general) Tube Material Steel
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Please check the type/dimensions/specifications of the part KMB08-020E in the Elbow - Stud Bolt, High-Pressure, Bite Fitting, Male BSPP, KMB Series series.

Products like this...

Part Number
KMB21-060N
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure Thread Size 1
(inch)
Thread Size 1
(mm)
Applicable Tube Size Type Thread Nominal Nominal A 1 Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

28 Days or more

31 - MPa1/2-Steel pipe JIS size3/4B(20A)1521.7

Additional Products in this Category

Tech Support