(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Straight Connector - Bite Fitting, Female BSPT, KGA Series

Straight Connector - Bite Fitting, Female BSPT, KGA Series
  • Volume Discount

A fitting for high-pressure piping at up to medium diameter, working a general hydraulic pressures (13.7 MPa~). No screw machining, welding, flaring, and brazing is necessary; pipes can also be bent.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KSA06-010E
KSA10-020E
KSA12-030E
KSA15-030E
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure Thread Size 1
(mm)
Thread Nominal Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

50 - MPa61/8B(6A)6
1 Piece(s)Available

8 Days or more

40 - MPa101/4B(8A)10
1 Piece(s)Available

8 Days or more

40 - MPa123/8B(10A)12
1 Piece(s)Available

28 Days or more

40 - MPa153/8B(10A)15

Loading...

  1. 1

Basic Information

Material Carbon Steel Applicable Fluid Oil Operating Temperature Range -20::250°C
Connection Type Pipe⇔Screw, plug-in type Connection Shape Union, Inside- Outside Thread Connection Thread Type Rc
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general)
Applicable Tube Size Type Steel pipe metric size Tube Material Steel Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support