(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Straight Connector - Adapter, Bite Fitting, Male BSPT, KHA Series (Part Numbers)

Straight Connector - Adapter, Bite Fitting, Male BSPT, KHA Series
  • Volume Discount

[Features]
· Joint for high-pressure pipes up to medium caliber for general hydraulic applications (up to 13.7 MPa).
· Screw machining, welding, flaring, and brazing are not necessary, and pipe bending is also supported.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
KHA12-030E
KHA16-030E
Part NumberMinimum order quantityVolume DiscountDays to Ship Max. Operating Pressure Thread Size 1
(mm)
Applicable Pipe O.D. 1
(mm)
1 Piece(s)Available

8 Days or more

40 - MPa1212
1 Piece(s)Available

28 Days or more

31 - MPa1616

Loading...

  1. 1

Basic Information

Material Carbon Steel Applicable Fluid Oil Operating Temperature Range -20::250°C
Connection Type Pipe⇔Screw, plug-in type Connection Shape Union, Inside- Outside Thread Connection Thread Type R
Types Fitting Fitting type Bite type Fittings Applicable Pipe Type Steel pipe (general)
Applicable Tube Size Type Steel pipe metric size Tube Material Steel Thread Nominal 3/8B(10A)
Divisions of Max. Operating Pressure(MPa) than 2.0Mpa

Additional Products in this Category

Tech Support