(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-Pressure Pipe Fitting Screw-in Type Pipe Fitting SSS Male Female Socket A Type

High-Pressure Pipe Fitting  Screw-in Type Pipe Fitting SSS Male Female Socket A Type
  • Volume Discount

For medium and high-pressure piping with general-purpose hydraulic pressure. Supports schedule pipes.

PDF

Part Number

Configured Part Number is shown.

Part Number
SSS02-020J
SSS03-030J
SSS04-040J
SSS06-060J
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2

Loading...

  1. 1

Basic Information

Material Carbon Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Female Male Sockets
Connection Thread Type M1 R Connection Thread Type M2 Rc Applicable Fluid Oil
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support