(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High Pressure Pipe Fittings Screw Joints SSF Female Male Socket C Type

High Pressure Pipe Fittings Screw Joints SSF Female Male Socket C Type
  • Volume Discount

Fitting for medium-pressure and high-pressure piping for general hydraulic pressure. Applicable to schedule pipes.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SSF02-020J
SSF03-030J
SSF04-040J
SSF06-060J
SSF08-080J
SSF10-100J
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

8 Days or more

1/4B(8A)1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)3/8B(10A)
1 Piece(s)Available

28 Days or more

1/2B(15A)1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)1B(25A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)1 1/4B(32A)

Loading...

  1. 1

Basic Information

Material Carbon Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Female Male Sockets
Connection Thread Type M1 G (Threaded) Connection Thread Type M2 Rc Applicable Fluid Oil
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support