(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fitting for High Pressure Pipe Screw-in Pipe Fitting SPA Plug with Hexagonal Socket Head

Fitting for High Pressure Pipe Screw-in Pipe Fitting SPA Plug with Hexagonal Socket Head
  • Volume Discount

A fitting for medium-pressure and high-pressure piping with general hydraulic pressures. Compatible with pipe schedules.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SPA01-000J
SPA02-000J
SPA03-000J
SPA04-000J
SPA08-000J
SPA12-000J
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/8B(6A)
1 Piece(s)Available

8 Days or more

1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

1B(25A)
1 Piece(s)Available

28 Days or more

1 1/2B(40A)

Loading...

  1. 1

Basic Information

Material Carbon Steel Connection Type Pitch (Terminal) Connecting Shape Plug
Connection Thread Type M1 R Surface Treatment Black oxide finish Applicable Fluid Oil
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support