(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Double Ferrule Model Tube Fitting Union Tee MDTA (Part Numbers)

Double Ferrule Model Tube Fitting Union Tee MDTA
  • Volume Discount

The double ferrule type tube fittings union tee is MDTA made by Ihara Science, who boast a proven track record in high pressure fittings that demand high quality.
・Materials: Stainless steel
・Applicable fluids: Water, air, steam, gas, chemicals and oil
・Applicable Tube Materials: Stainless steel

Part Number

Configured Part Number is shown.

Part Number
MDTA6MSS
MDTA8MSS
MDTA10MSS
MDTA12MSS
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe O.D.
(φ)
Length L
(mm)
1 Piece(s)Available

11 Days or more

629.7
1 Piece(s)Available

11 Days or more

830.0
1 Piece(s)Available

8 Days or more

1031.8
1 Piece(s)Available

11 Days or more

1237.2

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam / Gas / Chemical / Oil
Connection Type Pipe⇔Pipe, same diameters Connection Type - Equal Diameter Tube Union Tees Tube Material Stainless Steel
Operating Temperature Range(℃) -196::600

Additional Products in this Category

Tech Support